- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
60 Case Shaft only
-
Class L
- 2 L PD CPPE RL
2 L PD CPPE RL
Can't find what you're looking for? Go to the Product Selector
2 L PD CPPE RL
Shaft, 60 Case, 1.9987 / 1.9994 in Diameter, Predrilled, Class L, Chrome Plated Steel, Ends Not Plated, 60 Rockwell C Min., Random Length, 178 in Long
Lead Time:
1 Day
$3,295.77
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Class L shafting is designed for use with Super, Super Smart and XA Precision Ball Bushing Bearings.
-
Available from stock and cut to length in most material types and options.
-
Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
-
Roundness within .000080"
-
Straight within .001" per foot cumulative when shipped from the factory.
-
Chrome plating is thin, dense chrome with a thickness of .00005-.0001"
-
Y1 = Y2 unless specified
-
Predrilled shafting designed for use with Open bearings
Dimension | Value |
[d] Shaft, Nominal Diameter | 2 in |
[G] | 1/2-13 |
[X] Dim | 8 in |
Actual Diameter | 1.9987 / 1.9994 in |
Length | 178 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 2 in |
[G] | 1/2-13 |
[X] Dim | 8 in |
Actual Diameter | 1.9987 / 1.9994 in |
Length | 178 in |
Specifications | Value |
Case Depth, Minimum | 0.100 in |
Class | Class L |
Hardness | 60 Rockwell C Min. |
Material | Chrome Plated Steel, Ends Not Plated |
Material, Shaft | Chrome Plated Steel, Ends Not Plated |
Option Predrilled (PD) | Predrilled |
Roundness | 0.000080 in |
Straightness | 0.001 in per Foot Cumulative (.002 in TIR) |
Surface Finish | 8 Ra microinch Max |
Taper | 0.0001 in |
UPC Number | 662486162261 |
Weight | 158.4 lb |